USB Type-C Port Controller with USB-PD

Favorite

Overview

The FUSB307B targets system designers looking to implement up to four USB Type-C port controllers (TCPC) with USB-PD capabilities. This solution provides integrated Type-C Rev 1.3 detection circuitry enabling manual attach/detach detection. Time critical Power Delivery functionality is handled autonomously, offloading the µProcessor or Type-C Port Manager (TCPM). The FUSB307B complies with the USB-PD Interface Specification Rev 1.0 as a TCPC for a standardized interface with TCPM.

  • Portable & Wireless
  • Automotive
  • Consumer
  • Smartphones
  • Tablets
  • Digital Cameras
  • Desktops
  • Laptops
  • Rechargeable Docks
  • Speakers
  • Wall Adapters
  • USB-PD Interface Specification Rev 1.0 Ver. 1.2 Compatible
  • USB-PD Interface Specification Support: Automatic GoodCRC Packet Response, Automatic Retries of Sending Packet, All SOP* Types Supported
  • VBUS Source and Sink Control
  • Programmable GPIOs
  • Dead Battery Operation: Powered from VBUS; LDO Output Provides Power to TCPM
  • 4 Selectable I2C Addresses
  • USB Type-C Rev 1.3 Compatible
  • USB-PD Rev3.0 Ver. 1.1 Compatible: Fast Role Swap, Sink Transmit, Extended Data Messages (Chunked)
  • Integrated 3 W Capable VCONN to CCx Switch
  • 10-bit VBUS ADC
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
Mode Support

Power Delivery Communication Support

IC Features

Reference Price

FUSB307BMPX

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-16

1

260

REEL

3000

Y

UFP (Sink)

Yes

TCPC

$1.2882

More Details

FUSB307BVMPX

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-16

1

260

REEL

3000

Y

DFP (Source)

Yes

TCPC

$0.6509

More Details

Show More

1-25 of 25

Products per page

Jump to :