Autonomous USB Type-C Port Controller with I2C and GPIO Control

Active

Overview

The FUSB303B device is a fully autonomous USB Type−C™ controller optimized for 15 W or less applications. The FUSB303B offers CC logic detection for Source Port role, Sink Port role, DRP, and accessory detection support, as well as Dead Battery support as defined in USB−C specifications. The FUSB303B features configurable address I2C access to support multiple ports per system or it can operate autonomously configured by just pins. The FUSB303B features ultra−low power during operation, and an ultra−thin, 12−Lead QFN package.

  • USB−C™ Port Controller
  • Smartphones
  • Tablets
  • Laptops
  • Accessories
  • Industrial
  • Power Banks
  • Fully Autonomous USB−C™ Port Controller
  • Supports Latest Type−C™ Specification Release 1.3
  • Source, Sink, and DRP Port role Configuration with Optional Accessory Support
  • Try.SRC and Try.SNK modes for Preferring Source Role or Sink Role Respectively
  • Typical Low Power Operation: ICC < 10µA
  • Dead Battery Support (Sink Port role when No Power Applied)
  • Max 28 V DC Tolerance on ID, VBUS_DET, CC1 and CC2
  • GPIO and I2C Configuration
  • 4 kV HBM ESD Protection for Connector Pins

Tools and Resources

Product services, tools and other useful resources related to FUSB303BTMX

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Mode Support

Power Delivery Communication Support

IC Features

Reference Price

FUSB303BTMX

Loading...

Active

CAD Model

Pb

A

H

P

X2QFN-12

1

260

REEL

5000

Yes

DFP (Source)

DRP

UFP (Sink)

No

State machine based

$0.2533

More Details

FUSB303TMX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X2QFN-12

1

260

REEL

5000

No

DFP (Source)

DRP

~NA~

UFP (Sink)

No

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.