Low Power Dual SPST Hi-Speed USB 2.0 (480 Mbps) Switch

Last Shipments

Overview

The FSUSB31 is a low-power, single-port, high-speed USB 2.0 switch. This part is configured as a double-pole, single-throw switch and is optimized for switching or isolating a high-speed (480Mbps) source or a high-speed and full-speed (12Mbps) source. The FSUSB31 is compatible with the requirements of USB2.0 and features an extremely low on capacitance (CON) of 3.7pF. The wide bandwidth of this device (>720MHz) exceeds the bandwidth needed to pass the third harmonic, resulting in signals with minimum edge and phase distortion. Superior channel-to-channel crosstalk minimizes interference. The FSUSB31 contains special circuitry on the D+ / D- pins that allows the device to withstand an over-voltage condition. This device is also designed to minimize current consumption even when the control voltage applied to the /OE pin is lower than the supply voltage (VCC). This feature is especially valuable for mobile applications, such as cell phones, allowing direct interface with the general-purpose I/Os of the baseband processor. Other applications include port isolation and switching in portable cell phones, PDAs, digital cameras, printers, and notebook computers.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players

  • Low On Capacitance: 3.7pF (Typical)
  • Low On Resistance: 6.5Ω (Typical)
  • Low Power Consumption: 1µA (Maximum)
  • —10µA Maximum ICCT Over an Expanded Control Voltage Range: (VIN= 2.6V, VCC= 4.3V)
  • Wide -3dB Bandwidth: >720MHz
  • 8kV I/O to GND ESD Protection
  • Power-off Protection When VCC= 0V, D+/D— Pins Can Tolerate up to 5.5V
  • Packaged in:
  • — 8-lead MicroPak™ (1.6mm x 1.6mm)
  • — 8-lead US8
  • — 8-lead Ultrathin MLP (1.2 x 1.4mm)

Tools and Resources

Product services, tools and other useful resources related to FSUSB31

Buy/Parametrics Table
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSUSB31K8X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

2

2

DPST

1

10

3

4.3

Price N/A

More Details

FSUSB31L8X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

5000

N

2

2

DPST

1

10

3

4.3

Price N/A

More Details

FSUSB31UMX

Loading...

Obsolete

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

5000

N

2

2

DPST

1

10

3

4.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.