Low Power 1 Port Hi-Speed USB (480Mbps) Switch

Favorite

Overview

FSUSB20 is a low power high bandwidth switch specially designed for switching High Speed USB 2.0 signals in handset and consumer applications such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (>720MHz) of this switch allows signals to pass with minimum edge and phase distortion. Superior channel-to-channel crosstalk results in minimal interference. It is compatible with the High Speed USB2.0 standard.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • -30dB OFF Isolation at 250MHz
  • -30dB non-adjacent channel crosstalk at 250MHz
  • 4.5ohm typical On Resistance (RON)
  • -3dB bandwidth: >720MHz
  • Low power consumption (1uA max)
  • Control input: LVTTL compatible
  • Bidirectional operation
  • USB High Speed and Full Speed signaling capability
  • Space saving Pb-Free packaging
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSUSB20MUX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

MSOP-10

1

260

REEL

4000

N

2

2

DPDT

1

7

3

3.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :