10-Bit Bus Switch with Precharged Outputs

Favorite

Overview

The ON Semiconductor Switch FST6800 provides 10-bits of high-speed CMOS TTL-compatible bus switching. The low on resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise. The device precharges the B Port to a selectable bias voltage (Bias V) to minimize live insertion noise.
The device is organized as a 10-bit switch with a bus enable (OE#) signal. When OE# is LOW, the switch is ON and Port A is connected to Port B. When OE# is HIGH, the switch is OPEN and the B Port is precharged to BiasV through an equivalent 10-kohm resistor.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • 4Ω switch connection between two ports
  • Minimal propagation delay through the switch
  • Low lCC
  • Zero bounce in flow-through mode
  • Output precharge to minimize live insertion noise
  • Control inputs compatible with TTL level
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FST6800MTCX

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

N

10

1

SPST

3

20

4

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :