20-Bit Bus Switch

Favorite

Overview

The ON Semiconductor Switch FST16861 provides 20-bits of high-speed CMOS TTL-compatible bus switching. The low On Resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise. The device is organized as a 10-bit or 20-bit bus switch. When OE#1 is LOW, the switch is ON and Port 1A is connected to Port 1B. When OE#2 is LOW, Port 2A is connected to Port 2B. When OE#X is HIGH, a high impedance state exists between the A and B Ports.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • 4ohm switch connection between two ports
  • Minimal propagation delay through the switch
  • Low lCC
  • Zero bounce in flow-through mode
  • Control inputs compatible with TTL level
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FST16861MTDX

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

N

2

4

DPDT

3

20

4

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :