16-Bit to 32-Bit Multiplexer/Demultiplexer Bus Switch

Favorite

Overview

The ON Semiconductor Switch FST16233 is a 16-bit to 32-bit high-speed CMOS TTL-compatible multiplexer/demultiplexer bus switch. The low on resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise. The device can be used in applications where two buses need to be addressed simultaneously. The FST16233 can be used as two 8-bit to 16-bit multiplexers or as one 16-bit to 32-bit multiplexer. Two select (S1, S0) and two test (TEST0, TEST1) inputs provide switch enable and multiplexer select control. The FST16233 is designed to prevent through-current when switching buses.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • 4ohm switch connection between two ports.
  • Minimal propagation delay through the switch.
  • Low lCC.
  • Zero bounce in flow-through mode.
  • Control inputs compatible with TTL level.
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FST16233MTDX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-56

2

260

REEL

1000

N

2

4

DPDT

3

20

4

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :