24-Bit Bus Switch

Favorite

Overview

The FSLV16211 is a 24-bit, high-speed, low-voltage bus switch. The low on resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise. This device design allow this part to be used as a 12-bit or 24-bit bus switch. When /OE#1 is LOW, port 1A is connected to port 1B. When /OE#2 is LOW, Port 2A is connected to Port 2B.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • 5ohm switch connection between two ports
  • Minimal propagation delay through the switch
  • Low lCC
  • Zero bounce in flow-through mode
  • Also packaged in plastic Fine-Pitch Ball Grid Array (FBGA)
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSLV16211MTDX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-56

2

260

REEL

1000

N

2

2

DPDT

10

20

2.3

3.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :