Intelligent Power Module, 60V, 2.2A

Favorite

Overview

FSB52006S is a Motion SPM® 5 series based on fast-recovery MOSFET (FRFET®) technology as a compact inverter solution for small power motor drive applications such as fans and pumps. It is composed of six FRFET MOSFETs and three half-bridge gate drive HVICs. FSB52006S provides low electromagnetic interference (EMI) characteristics with optimized switching speed. Moreover, since it employs MOSFET as a power switch, it has greater ruggedness and a larger safe operating area (SOA) than IGBT-based power modules. The package is optimized for thermal performance and compactness for use in applications where space is limited. FSB52006S is the right solution for inverters requiring energy efficiency, compactness, and low electromagnetic interference.

  • Motion Control - Home Appliance/Industrial Motor
  • 60V, RDS(ON).MAX=80mΩ @ 25°C 3-phase FRFET inverterincluding high voltage integrated circuit (HVIC)
  • Three separate negative DC-link terminals for inverter current sensing applications
  • HVIC for gate driving and undervoltage protection
  • Active-High interface, can work with 3.3V/5V logic
  • Optimized for low electromagnetic interference
  • Isolation voltage rating of 1500Vrms for 1min.
  • Surface mounted device package
  • Moisture Sensitive Level 3
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
Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSB52006S

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMD-023

3

245

REEL

450

N

SPM5

3-Phase Inverter MOSFET

Full Pack

Active High

60

2.6

-

0.08

3 Source Pins

No

SMD

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :