Intelligent Power Module (IPM), 500 V, 2.5A

Favorite

Overview

The FSB50650B/BS is an advanced SPM® 5 module providing a fully-featured, high-performance inverter output stage for AC Induction, BLDC and PMSM motors. These modules integrate optimized gate drive of the built-in MOSFETs (FRFET® technology) to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts and thermal monitoring. The built-in high-speed HVIC requires only a single supply voltage and translates the incoming logic-level gate inputs to the high-voltage, high-current drive signals required to properly drive the module's internal MOSFETs.

  • Fan motor
  • Pump
  • Dish washer
  • Washing machine
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
Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSB50650BS

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMD-023

3

260

REEL

450

N

SPM5

3-Phase Inverter MOSFET

Full Pack

Active High

500

2.5

-

1.43

3 Source Pins

No

SMD

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :