Intelligent Power Module, 40V, 60A, 3mΩ

Obsolete

Overview

FSB43004A is a Motion SPM® 45 LV module that onsemi developed based on low-loss PowerTrench® MOSFET technology as a compact motor drive inverter solution for small power applications supplied by low voltage battery.

  • Motion Control - Home Appliance/Industrial Motor
  • UL Certified No.E209204(UL-1557)
  • 40 V, RDS(ON)=3.0 mΩ(max.) 3-phase MOSFET Inverter Module Including Control IC for Gate Drive and Protection.
  • Ceramic Substrate.
  • Three Separate Open-Emitter Pins from Low-Side MOSFETs for Three-Leg Current Sensing.
  • Single-Grounded Power Supply for Built-in HVIC.
  • Isolation Rating of 800 Vrms/min.

Tools and Resources

Product services, tools and other useful resources related to FSB43004A
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
Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSB43004A

Loading...

Obsolete

View__CAD

Pb

A

H

P

CDIP-022

NA

0

TUBE

168

No

SPM45L

3-Phase Inverter MOSFET

Ceramic

Active High

40

71

~NA~

2.1m

3 Emitter Pins

No

DIP