Intelligent Power Module, 600V, 25A

Obsolete

Overview

FSB32560 is a Motion SPM® 3 module providing a fullyfeatured, high-performance inverter output stage for AC Induction, BLDC, and PMSM motors. These modules integrate optimized gate drive of the built-in IGBTs to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts, over-current shutdown, and fault reporting. The built-in, high-speed HVIC requires only a single supply voltage and translates the incoming logic-level gate inputs to the high-voltage, high-current drive signals required to properly drive the module's internal IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.

  • Motion Control - Home Appliance/Industrial Motor
  • UL Certified No. E209204 (UL1557)
  • 600 V - 25 A 3-Phase IGBT Inverter with Integral Gate Drivers and Protection
  • Low-Loss, Short-Circuit Rated IGBTs
  • Low Thermal Resistance Using Ceramic Substrate
  • Dedicated Vs Pins Simplify PCB Layout
  • Separate Open-Emitter Pins from Low-Side IGBTs for Three-Phase Current Sensing
  • Single-Grounded Power Supply
  • Isolation Rating: 2500 Vrms / min.

Tools and Resources

Product services, tools and other useful resources related to FSB32560
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
Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSB32560

Loading...

Obsolete

View__CAD

Pb

A

H

P

CDIP-027

NA

0

TUBE

60

No

SPM3V

3-Phase Inverter IGBT

Ceramic

Active High

600

-

-

-

3 Emitter Pins

No

DIP