Power MOSFET, N-Channel, QFET®, 500 V, 4 A, 1.4 mΩ, D2PAK

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using ON Semiconductor Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • Switched Mode Power Supplies
  • Active Power Factor Correction (PFC)
  • Electronic Lamp Ballasts
  • 4.0 A, 500 V
    rDS(ON) = 1.4 Ω @ VGS = 10 V
  • Low Gate Charge (Typ. 18 nC)
  • Low Crss (Typ. 15 pF)
  • Fast Switching Speed
  • 100% Avalanche Tested
  • Improved dv/dt Capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQU5N50CTU-WS

Loading...

Last Shipments

CAD Model

Pb

A

H

P

IPAK-3 / DPAK-3 STRAIGHT LEAD

NA

0

TUBE

5040

N

500

1400

N-Channel

Single

±30

4

4

48

-

-

-

18

480

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :