N-Channel QFET® MOSFET 200V, 9.0A, 280mΩ

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using ON Semiconductor Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts..

  • LED TV
  • 9A, 200V, RDS(on) = 280mΩ(Max.) @VGS = 10 V, ID = 4.5A
  • Low Gate Charge ( Typ. 18nC)
  • Low Crss ( Typ. 18pF)
  • 100% Avalanche Tested
  • RoHS compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQU12N20TU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

IPAK-3 / DPAK-3 STRAIGHT LEAD

NA

0

TUBE

5040

N

200

280

N-Channel

Single

±30

5

9

55

-

-

-

18

700

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :