Power MOSFET, N-Channel, Logic Level, QFET®, 200 V, 0.85 A, 1.4 Ω, SOT-223

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using ON Semiconductor Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • LED TV
  • Lighting
  • 0.85A, 200V, RDS(on) = 1.35Ω(Typ.) @VGS = 10 V, ID = 0.425A
  • Low gate charge ( Typ. 4nC)
  • Low Crss ( Typ. 6pF)
  • 100% avalanche tested
  • Low level gate drive requirments allowingdirect operationfrom logic drives
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQT4N20LTF

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

Y

200

1350

N-Channel

Single

±30

2

0.85

2.2

-

1400

-

4

240

$0.2767

More Details

Show More

1-25 of 25

Products per page

Jump to :