Power MOSFET, P-Channel, QFET®, -200 V, -0.67 A, 2.7 Ω, SOT-223

Lifetime

Overview

This P-Channel enhancement mode power MOSFET is produced using ON Semiconductor Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, audio amplifier, DC motor control, and variable switching power applications.

  • Other Industrial

  • -0.67A, -200V, RDS(on) = 2.7Ω(Max.) @VGS = -10 V, ID = -0.335A
  • Low gate charge ( Typ. 6nC)
  • Low Crss ( Typ. 7.5pF)

Tools and Resources

Product services, tools and other useful resources related to FQT3P20
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FQT3P20TF

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

N

P-Channel

PowerTrench® T1

SOT-223-4

Small Signal

Standard

0

Single

0

-200

2700

±30

-5

-0.67

2.5

-

-

-

6

190

2.9

340

45

7.5

$0.2525

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.