P-Channel QFET® MOSFET -250 V, -0.55 A, 4.0 Ω

Last Shipments

Overview

These P-Channel enhancement mode power field effect transistors are produced using onsemi’s proprietary, planar stripe, DMOS technology. This advanced technology has been especially tailored to minimize on-state resistance, provide superior switching performance, and withstand high energy pulse in the avalanche and commutation mode. These devices are well suited for highefficiency switching DC/DC converters.

  • High Efficiency Switching DC/DC Converters

  • -0.55 A, -250 V, RDS(on) = 4.0 Ω (Max.) @ VGS = -10 V, ID = -0.275 A
  • Low Gate Charge (Typ. 6.5 nC)
  • Low Crss (Typ. 6.5 pF)
  • 100% Avalanche Tested

Tools and Resources

Product services, tools and other useful resources related to FQT2P25

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FQT2P25TF

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

250

REEL

4000

N

P-Channel

PowerTrench® T1

SOT-223-4

Small Signal

Standard

0

Single

0

-250

4000

-5

-5

-0.55

2.5

-

-

-

6.5

190

3

400

40

6.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.