Power MOSFET, N-Channel, QFET®, 60 V, 2.8 A, 140 mΩ, SOT-223

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using ON Semiconductor Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, audio amplifier, DC motor control, and variable switching power applications.

  • Other Industrial
  • 2.8A, 60V, RDS(on) = 140mΩ(Max.) @VGS = 10 V, ID = 1.4A
  • Low gate charge ( Typ. 5.8nC)
  • Low Crss ( Typ. 15pF)
  • 100% avalanche tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQT13N06TF

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

N

60

140

N-Channel

Single

±25

4

2.8

2.1

-

-

-

5.8

240

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :