N-Channel QFET® MOSFET 500V, 0.37A, 6.2Ω

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using ON Semiconductor Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • Lighting
  • 0.37A, 500V, RDS(on) = 6.2Ω(Max.) @VGS = 10 V, ID = 0.185A
  • Low gate charge ( Typ. 6.3nC)
  • Low Crss ( Typ. 4.5pF)
  • 100% avalanche tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQS4903TF

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

500

Q1=Q2=6200

N-Channel

Dual

±30

4

0.37

2

-

-

-

6.3

155

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :