Dual N & P Channel, Logic Level MOSFET

Favorite

Overview

These dual N and P-channel enhancement mode power field effect transistors are produced using ON Semiconductor's proprietary, planar stripe, DMOS technology.
This advanced technology has been especially tailored to minimize on-state resistance, provide superior switching performance, and withstand high energy pulse in the avalanche and communication mode. This device is well suited for high interface in telephone sets.

  • High Interface
  • Telephone Sets
  • N-Channel
    1.3 A, 60 V
    RDS(ON) = 0.55 Ω @ VGS = 10 V
    RDS(ON) = 0.65 Ω @ VGS = 5 V
  • P-Channel
    -0.3 A, -300 V
    RDS(ON) = 15.5 Ω @ VGS = -10 V
    RDS(ON) = 16 Ω @ VGS = -5 V
  • Low Gate Charge (Typ. N-Channel 1.6 nC)
             (Typ. P-Channel 3.6 nC)
  • Fast Switching Speed
  • Improved dv/dt Capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQS4900TF

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

±60

N: 550.0, P: 15500.00

Complementary

Dual

±20

±1.95

N: 1.3, P: -0.3

2

-

N: 650.0, P: 16000.0

-

N:1.6, P:3.6

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :