Power MOSFET, N-Channel, QFET®, 600 V, 4.5 A, 2.5 Ω, TO-220F

Favorite

Overview

These N-Channel enhancement mode power field effect transistors are produced using ON Semiconductor’s proprietary, planar stripe, DMOS technology. This advanced technology has been especially tailored to minimize on-state resistance, provide superior switching performance, and withstand high energy pulse in the avalanche and commutation mode. These devices are well suited for high efficiency switched mode power supplies, active power factor correction, electronic lamp ballasts based on half bridge topology.

  • 4.5A, 600V, RDS(on) = 2.5Ω @VGS = 10V
  • Low gate charge (typical 15 nC)
  • Low Crss (typical 6.5 pF)
  • Fast switching
  • 100% avalanche tested
  • Improved dv/dt capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQPF5N60C

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

600

2500

N-Channel

Single

±30

4

4.5

33

-

-

-

15

515

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :