Power MOSFET, P-Channel, QFET®, -100 V, -13.2 A, 125 mΩ, TO-220F

Favorite

Overview

This P-Channel enhancement mode power MOSFET is produced using ON Semiconductor Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, audio amplifier, DC motor control, and variable switching power applications.

  • LCD TV
  • Other Audio & Video
  • -13.2A, -100V, RDS(on) = 125mΩ(Max.) @VGS = -10 V, ID = -6.6A
  • Low gate charge ( Typ. 40nC)
  • Low Crss ( Typ. 160pF)
  • 100% avalanche tested
  • 175°C maximum junction temperature rating
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FQPF22P10

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

P-Channel

PowerTrench® T1

TO-220FP

Small Signal

Standard

0

Single

0

-100

125

±30

-4

-13.2

45

-

-

-

40

1170

21

600

460

160

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :