Power MOSFET, N-Channel, QFET®, FRFET®, 500 V, 13 A, 540 mΩ, TO-220F

Overview

This N-Channel enhancement mode power MOSFET is produced using onsemi Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • LCD TV
  • PDP TV
  • Desktop PC
  • AC-DC Merchant Power Supply - Desktop PC

  • 13A, 500V, RDS(on) = 540mΩ(Max.) @VGS = 10 V, ID = 6.5A
  • Low gate charge ( Typ. 43nC)
  • Low Crss ( Typ. 20pF)
  • 100% avalanche tested
  • Fast recovery body diode (Typ. 100ns)

Tools and Resources

Product services, tools and other useful resources related to FQPF13N50CF

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FQPF13N50CF

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

Y

N-Channel

PowerTrench® T1

TO-220FP

High Voltage

Standard

0

Single

0

500

540

±30

4

13

48

-

-

-

43

1580

18.5

350

180

20

$1.4597

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.