Power MOSFET, N-Channel, QFET®, 800 V, 7 A, 1.9 Ω, TO-220

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using Fairchild Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • Desktop PC
  • AC-DC Merchant Power Supply - Desktop PC
  • 6.6A, 800V, RDS(on) = 1.9Ω(Max.) @VGS = 10 V, ID = 3.3A
  • Low gate charge ( Typ. 27nC)
  • Low Crss ( Typ. 10pF)
  • 100% avalanche tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQP7N80C

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

800

1900

N-Channel

Single

±30

5

6.6

167

-

-

-

27

1290

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :