Power MOSFET, P-Channel, QFET®, -60 V, -11.4 A, 175 mΩ, TO-220

Obsolete

Overview

These P-Channel enhancement mode power field effect transistors are produced using a proprietary, planar stripe, DMOS technology. This advanced technology has been especially tailored to minimize on-state resistance, provide superior switching performance, and withstand a high energy pulse in the avalanche and commutation modes. These devices are well suited for lowvoltage applications such as automotive, DC/DC converters, and high efficiency switching for power management in portable and battery operated products.

  • DC/DC Converters
  • High Efficiency Switching
  • Power Management

  • -11.4 A, -60 V, RDS(on) = 175 mΩ (Max.) @ VGS = -10 V, ID = -5.7 A
  • Low Gate Charge (Typ. 13 nC)
  • Low Crss (Typ. 45 pF)
  • 100% Avalanche Tested
  • 175ºC Maximum Junction Temperature Rating

Tools and Resources

Product services, tools and other useful resources related to FQP11P06

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FQP11P06

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

P-Channel

PowerTrench® T1

TO-220

Low-Medium Voltage

Standard

0

Single

0

-60

185

-4

-4

-11.4

53

-

-

-

13

420

6.3

260

195

45

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.