Power MOSFET, N-Channel, QFET®, FRFET®, 500 V, 40 A, 110 mΩ, TO-264

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe
  • 40A, 500V, RDS(on) = 110mΩ(Max.) @VGS = 10 V, ID = 20A
  • Low gate charge ( Typ. 155nC)
  • Low Crss ( Typ. 95pF)
  • 100% avalanche tested
  • Fast recovery body diode ( Max. 250ns )
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQL40N50F

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-264-3

NA

0

TUBE

375

N

500

110

N-Channel

Single

±30

5

40

460

-

-

-

155

5800

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :