Power MOSFET, N-Channel, QFET®, 100 V, 48 A, 39 mΩ, TO-247

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, audio amplifier, DC motor control, and variable switching power applications.

  • Other Industrial
  • 48A, 100V, RDS(on) = 39mΩ(Max.) @VGS = 10 V, ID = 24A
  • Low gate charge ( Typ. 48nC)
  • Low Crss ( Typ. 85pF)
  • 100% avalanche tested
  • 175°C maximum junction temperature rating
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQH44N10-F133

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

N

100

39

N-Channel

Single

±25

4

48

180

-

-

-

48

1400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :