-100V, -6.6A, 530mΩ, DPAK P-Channel QFET®

Favorite

Overview

These P-Channel enhancement mode power field effect transistors are produced using a proprietary, planar stripe, DMOS technology. This advanced technology has been especially tailored to minimize on-state resistance, provide superior switching performance, and withstand high energy pulse in the avalanche and commutation mode. These devices are well suited for low voltage applications such as audio amplifier, high efficiency switching DC/DC converters, and DC motor control.

  • Power Train
  • 6.6A, -100V, RDS(on) = 0.53O @VGS = -10 V
  • Low gate charge ( typical 12 nC)
  • Low Crss ( typical 30 pF)
  • Fast switching
  • 100% avalanche tested
  • Improved dv/dt capability
  • Qualified to AEC Q101
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQD8P10TM-F085

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

-100

530

P-Channel

Single

±30

-4

-6.6

44

-

-

-

12

360

$0.7109

More Details

Show More

1-25 of 25

Products per page

Jump to :