Power MOSFET, P-Channel, QFET®, -200 V, -5.7 A, 690 mΩ, DPAK

Favorite

Overview

This P-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, audio amplifier, DC motor control, and variable switching power applications.

  • Lighting
  • -5.7A, -200V, RDS(on) = 0.69Ω(Max.) @VGS = -10 V, ID = -2.85A
  • Low gate charge ( Typ. 19nC)
  • Low Crss ( Typ. 25pF)
  • 100% avalanche tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQD7P20TM

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

-200

690

P-Channel

Single

±30

-5

-5.7

55

-

-

-

19

590

$0.3931

More Details

Show More

1-25 of 25

Products per page

Jump to :