Power MOSFET, N-Channel, QFET®, 250 V, 16 A, 270 mΩ, DPAK

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • LCD TV
  • PDP TV
  • LED TV
  • 16A, 250V, RDS(on) = 270mΩ(Max.) @VGS = 10 V, ID = 8A
  • Low gate charge ( Typ. 41nC)
  • Low Crss ( Typ. 68pF)
  • 100% avalanche testedcapability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQD16N25CTM

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

250

270

N-Channel

Single

±30

4

16

160

-

-

-

41

830

$0.4581

More Details

Show More

1-25 of 25

Products per page

Jump to :