Power MOSFET, N-Channel, QFET®, 200 V, 10 A, 360 mΩ, DPAK

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • LED TV
  • CRT/RPTV
  • Other Industrial
  • 7.8A, 200V, RDS(on) = 360mΩ(Max.) @VGS = 10 V, ID = 3.9A
  • Low gate charge ( Typ. 20nC)
  • Low Crss ( Typ. 40.5pF)
  • 100% avalanche tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQD10N20CTM

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

200

360

N-Channel

Single

±30

4

7.8

50

-

-

-

20

395

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :