Power MOSFET, P-Channel, QFET®, -60 V, -47 A, 26 mΩ, D2PAK

Favorite

Overview

This P-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, audio amplifier, DC motor control, and variable switching power applications.

  • Other Data Processing
  • -47A, -60V, RDS(on) = 26mΩ(Max.) @VGS = -10 V, ID = -23.5A
  • Low gate charge ( Typ. 84nC)
  • Low Crss ( Typ. 320pF)
  • 100% avalanche tested
  • 175°C maximum junction temperature rating
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQB47P06TM-AM002

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

Y

-60

26

P-Channel

Single

±25

-4

-47

160

-

-

-

84

2800

$1.5285

More Details

Show More

1-25 of 25

Products per page

Jump to :