P-Channel QFET® MOSFET -100V, -33.5A, 60mΩ

Favorite

Overview

This P-Channel enhancement mode power MOSFET is produced using Fairchild Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, audio amplifier, DC motor control, and variable switching power applications.

  • Industrial
  • Consumer & computing
  • Lighting
  • Solar / UPS
  • Audio / ATX
  • Ballast
  • Low gate charge ( Typ. 85nC)
  • 100% avalanche tested
  • Low Crss ( Typ. 170pF)
  • 175°C maximum junction temperature rating
  • -33.5A, -100V, RDS(on) = 60mΩ(Max.) @VGS = -10 V, ID = -16.75A
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQB34P10TM

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

Y

-100

60

P-Channel

Single

±30

-4

-33.5

155

-

-

-

85

2240

$1.4069

More Details

Show More

1-25 of 25

Products per page

Jump to :