N-Channel UltraFET® 250V, 25.5A, 131mΩ

Favorite

Overview

N-Channel UltraFET® 250 V, 25.5 A, 131 mΩ

  • Automotive Engine Control
  • Powertrain Management
  • Solenoid and Motor Drivers
  • Electronic Steering
  • Integrated Starter/Alternator
  • Distributed Power Architectures and VRM
  • Primary Switch for 12V Systems
  • Typ rDS(on) = 108mΩ at VGS = 10V, ID = 25.5A
  • Typ Qg(tot) = 45nC at VGS = 10V, ID = 27A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQB27N25TM-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

250

131

N-Channel

Single

±30

5

25.5

417

-

-

-

45

1800

Price N/A

More Details

FQB27N25TM-F085P

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

250

131

N-Channel

Single

±30

5

25.5

417

-

-

-

45

1800

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :