Power MOSFET, P-Channel, QFET®, -500 V, -1.5 A, 10.5 Ω, D2PAK

Favorite

Overview

This P-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • Lighting
  • -1.5A, -500V, RDS(on) = 10.5Ω(Max.) @VGS = 10 V, ID = -0.75A
  • Low gate charge ( Typ. 11nC)
  • Low Crss ( Typ. 6pF)
  • 100% avalanche tested
  • RoHS compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQB1P50TM

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

-500

10500

P-Channel

Single

±30

-5

-1.5

63

-

-

-

11

270

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :