Power MOSFET, N-Channel, QFET®, FRFET®, 500 V, 10 A, 610 mΩ, D2PAK

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • Switched Mode Power Supplies
  • Active Power Factor correction (PFC)
  • Electronic Lamp Ballasts
  • 10 A, 500 V, RDS(on) = 610 mΩ (Max.) @ VGS = 10 V, ID = 5 A
  • Low gate charge ( Typ. 45 nC)
  • Low Crss ( Typ. 17.5 pF)
  • 100% avalanche tested
  • Fast recovery body diode
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQB10N50CFTM-WS

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

500

610

N-Channel

Single

4

4

10

143

-

-

-

45

1660

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :