Power MOSFET, N-Channel, QFET®, 900 V, 7 A, 1.1 Ω, TO-3PF

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • Desktop PC
  • AC-DC Merchant Power Supply - Desktop PC
  • 7.0A, 900V, RDS(on) = 1.1Ω(Max.) @VGS = 10 V, ID = 3.5A
  • Low gate charge ( Typ. 60nC)
  • Low Crss ( Typ. 23pF)
  • 100% avalanche tested
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FQAF11N90C

Loading...

Active

CAD Model

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

360

N

N-Channel

PowerTrench® T1

TO-3PF

High Voltage

Standard

0

Single

0

900

1100

±30

5

7

120

-

-

-

60

2530

25

17000

215

23

$2.4291

More Details

Show More

1-25 of 25

Products per page

Jump to :