Power MOSFET, N-Channel, QFET®, 900 V, 6 A, 2.3 Ω, TO-3P

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • Uninterruptible Power Supply
  • Other Industrial
  • Switched Mode Power Supplies
  • Active Power Factor Correction (PFC)
  • Electronic Lamp Ballasts
  • 6A, 900V
    RDS(on) = 2.3Ω(Max.) @VGS = 10 V, ID = 3A
  • Low Gate Charge ( Typ. 30nC)
  • Low Crss ( Typ. 11pF)
  • 100% Avalanche Tested
  • RoHS compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQA6N90C-F109

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

N

900

2300

N-Channel

Single

±30

5

6

198

-

-

-

30

1360

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :