Power MOSFET, N-Channel, QFET®, 200 V, 65 A, 32 mΩ, TO-3P

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • Other Audio & Video
  • Switched Mode Power Supplies
  • Active Power Factor Correction (PFC)
  • Electronic Lamp Ballasts
  • 65A, 200V
    RDS(on) = 32mΩ(Max.) @VGS = 10 V, ID = 32.5A
  • Low Gate Charge ( Typ. 170nC)
  • Low Crss ( Typ. 90pF)
  • 100% Avalanche Tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQA65N20

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

N

200

32

N-Channel

Single

±30

5

65

310

-

-

-

170

6600

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :