Power MOSFET, N-Channel, QFET®, 150V, 50A, 42mΩ, TO-3P

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, audio amplifier, DC motor control, and variable switching power applications.

  • Other Audio & Video
  • Switched Mode Power Supplies
  • Audio Amplifiers
  • DC Motor Control
  • Variable Switching Power Applications
  • 50A, 150V
    RDS(on) = 42mΩ(Max.) @VGS = 10 V, ID = 25A
  • Low Gate Charge ( Typ. 85nC)
  • Low Crss ( Typ. 100pF)
  • 100% Avalanche Tested
  • 175°C Maximum Junction Temperature Rating
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQA46N15

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

N

150

42

N-Channel

Single

±25

4

50

250

-

-

-

85

2500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :