Power MOSFET, N-Channel, QFET®, 100V, 140A, 10mΩ, TO-3P

Favorite

Overview

This N-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, audio amplifier, DC motor control, and variable switching power applications.

  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe
  • Desktop PC
  • AC-DC Merchant Power Supply - Desktop PC
  • Switched Mode Power Supplies
  • Audio Amplifiers
  • DC Mode Control
  • Variable Switching Power Applications
  • 140A, 100V
    RDS(on) = 10mΩ(Max.) @VGS = 10 V, ID = 70A
  • Low gate charge ( Typ. 220nC)
  • Low Crss ( Typ. 470pF)
  • 100% avalanche tested
  • 175°C maximum junction temperature rating
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQA140N10

Loading...

Active

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

Y

100

10

N-Channel

Single

±25

4

140

375

-

-

-

220

6100

$3.7578

More Details

Show More

1-25 of 25

Products per page

Jump to :