Triac Driver Output Optocoupler, 6-Pin DIP 800V Zero Crossing

Favorite

Overview

The FOD410, FOD4108, FOD4116 and FOD4118 devices consist of an infrared emitting diode coupled to a hybrid triac formed with two inverse parallel SCRs which form the triac function capable of driving discrete triacs. The FOD4116 and FOD4118 utilize a high efficiency infrared emitting diode which offers an improved trigger sensitivity. These devices are housed in a standard 6-pin dual in-line (DIP) package.

  • Consumer Appliances
  • Industrial Motor
  • 300mA on-state current
  • Zero-voltage crossing
  • High blocking voltage
  • 800V (FOD4108, FOD4118)
  • 600V (FOD410, FOD4116)
  • High trigger sensitivity
  • 1.3mA (FOD4116, FOD4118)
  • 2mA (FOD410, FOD4108)
  • High static dv/dt (10,000V/µs)
  • UL, VDE, CSA approved
  • Lead free assembly

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VDRM (Min) (V)

IFT (Max) (mA)

VTM (Max) (V)

Static dV/dt (Min)

Commutating dV/dt (Min)

IH (Typ)

IDRM (Max)

VISO (Min)

Reference Price

FOD4108

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6 GW

NA

0

BLKBG

1000

Y

800

2

3

10000

10000

200

100

5000

$1.5077

More Details

FOD4108S

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

BLKBG

1000

Y

800

2

3

10000

10000

200

100

5000

$1.3722

More Details

FOD4108SD

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

REEL

1000

Y

800

2

3

10000

10000

200

100

5000

$1.4006

More Details

FOD4108SDV

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

REEL

1000

Y

800

2

3

10000

10000

200

100

5000

$1.5278

More Details

FOD4108SV

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

BLKBG

1000

Y

800

2

3

10000

10000

200

100

5000

$1.3722

More Details

FOD4108TV

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

NA

0

BLKBG

1000

Y

800

2

3

10000

10000

200

100

5000

$1.4151

More Details

FOD4108V

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6 GW

NA

0

BLKBG

1000

Y

800

2

3

10000

10000

200

100

5000

$1.3722

More Details

Show More

1-25 of 25

Products per page

Jump to :