High Conductance Low Leakage Diode

Favorite

Overview

HIGH CONDUCTANCE LOW LEAKAGE DIODE

  • This product is general usage and suitable for many different applications.
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

FLLD261

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

Dual Series

200

1.4

0.005

0.6

400

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :