Low-Side Gate Driver with LED PWM Dimming Control for Smart LED Lighting

Active

Overview

The FL3100T 2 A gate driver is designed to drive an N-channel enhancement-mode MOSFET in low-side switching applications by providing high peak current pulses during the short switching intervals. The FL3100T has two inputs that can be configured to operate in non-inverting (IN) mode with a DIM pin for PWM dimming control of the LED Driver. High accuracy PWM dimming control required in smart LED drivers is possible by adjusting the duty ratio of the DIM input. If one or both inputs are left unconnected, internal resistors bias the inputs such that the output is pulled LOW to hold the power MOSFET off.
The driver is available with fixed TTL input thresholds. Internal circuitry provides an under-voltage lockout function by holding the output LOW until the supply voltage is within operating range. The FL3100T delivers fast MOSFET switching performance, which helps maximize efficiency in high-frequency LED driver designs.
The FL3100T is available in a 5-pin, SOT23 or a 2 x 2 mm, 6-lead, Molded Leadless Package (MLP) for the smallest size with excellent thermal performance.

  • Lighting
  • Non-inverting Input Logic with DIM Control Input for PWM Dimming Down to 0.1% for Hybrid Dimming
  • 4.5 to 18 V Operating Range
  • TTL Inputs Independent of Supply Voltage
  • 2.5 A Sink / 1.8 A Source at VOUT = 6 V
  • Internal Resistors Turn Driver Off If No Inputs
  • 13 ns Typical Rise Time and 9 ns Typical Fall-Time with 1 nF Load
  • MillerDrive™ Technology
  • Typical Propagation Delay Time Under 20 ns with Input Falling or Rising
  • 6-Lead, 2 x 2 mm MLP or 5-Pin, SOT23 Packages
  • Rated from -40°C to 125°C Ambient

Tools and Resources

Product services, tools and other useful resources related to FL3100T

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FL3100TMPX

Loading...

Active

View__CAD

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Yes

MOSFET

1

Single

Non-Isolated

-

18

13

9

-

-

-

-

-

$0.3587

More Details

FL3100TSX

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

No

MOSFET

1

Single

Non-Isolated

-

18

13

9