Primary-Side-Regulation PWM Controller for LED Illumination

Overview

This third-generation Primary-Side-Regulation (PSR) and highly integrated PWM controller provides features to enhance the performance of LED illumination.
The proprietary TRUECURRENT® technology enables precise CC regulation and simplified circuit for LED illumination applications. The result is lower-cost and smaller LED lighting compared to a conventional design or a linear transformer.
To minimize standby power consumption, the proprietary green-mode function provides off-time modulation to linearly decrease PWM frequency under light-load conditions. Green mode assists the power supply in meeting the power conservation requirements.
By using the FL103, LED illumination can be implemented with few external components and minimized cost.

  • Lighting
  • Application Voltage Range: 80VAC ~ 308VAC
  • Low Standby Power: <30mW
  • High-Voltage Startup
  • Few External Component Counts
  • Constant-Voltage (CV) and Constant-Current (CC) Control without Secondary-Feedback Circuitry
  • Green-Mode: Linearly-Decreasing PWM Frequency
  • Fixed PWM Frequency at 50kHz and 33kHz with Frequency Hopping to Solve EMI Problems
  • Peak-Current-Mode Control in CV Mode
  • Cycle-by-Cycle Current Limiting
  • VDD Over-Voltage Protection (OVP)
  • VDD Under-Voltage Lockout (UVLO)
  • Adjustable Brownout Detector
  • Gate Output Maximum Voltage Clamped at 15V
  • Thermal Shutdown (TSD) Protection
  • Available in the 8-Lead SOIC Package

Tools and Resources

Product services, tools and other useful resources related to FL103

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

PO Max (W)

fSW Typ (kHz)

Reference Price

FL103M

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

PSR Flyback

50 VDC

500 VDC

18 VGATE

200/60 nS - rise/fall time

-

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.