NPN Epitaxial Silicon Transistor with Bias Resistor

Favorite

Overview

Transistors with built-in resistors can be excellent space- and cost-saving solutions by reducing component count and simplifying circuit design.

  • This product is general usage and suitable for many different applications.
  • 100 mA Output Current Capability
  • Built-in Bias Resistor (R1=47KΩ, R2=47KΩ)
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Reference Price

FJY3004R

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-523FL

1

260

REEL

3000

N

NPN

0.1

50

56

47

47

1

0.5

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :