NPN Silicon Transistor

Overview

The FJP5555 is a 1050 V 5 A NPN Silicon Epitaxial Planar Transistor. The FJP5555 is designed for high speed switching applications which utilizes the industry standard TO-220 package offering flexibility in design and excellent Power Dissipation.

  • This product is general usage and suitable for many different applications.
  • High-Voltage Capability
  • High Switching Speed
  • Wide Safe Operating Area

Tools and Resources

Product services, tools and other useful resources related to FJP5555
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FJP5555TU

Loading...

Active

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

NPN

Silicon Transistor

1.5

5

400

1050

14

1.2

-

20

40

-

75

15.10 x 10.16 x 4.35

$0.4281