ESBC Rated NPN Silicon Transistor

Obsolete

Overview

The FJP2160D is a low-cost, high performance power switch designed to provide the best performance when used in an ESBC configuration in applications such as: power supplies, motor drivers, Smart Grid, or ignition switches. The power switch is designed to operate up to 1600 volts and up to 3amps while providing exceptionally low on-resistance and very low switching losses.
The ESBC switch is designed to be easy to drive using off-the-shelf power supply controllers or drivers. The ESBC MOSFET is a low-voltage, low-cost, surface mount device that combines low-input capacitance and fast switching, The ESBC configuration further minimizes the required driving power because it does not have Miller capacitance.
The FJP2160D provides exceptional reliability and a large operating range due to its square reverse-bias-safeoperating-area (RBSOA) and rugged design. The device is avalanche rated and has no parasitic transistors; it is not prone to static dv/dt failures.

  • Low Equivalent On Resistance
  • Very Fast Switch : 150KHz
  • Squared RBSOA : Up to 1600Volts
  • Avalanche Rated
  • Low Driving Capacitance, no Miller Capacitance (Typ 12pF Cap @ 200volts)
  • Low Switching Losses
  • Reliable HV switch : No False Triggering due to High dv/dt Transients.

Tools and Resources

Product services, tools and other useful resources related to FJP2160D
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FJP2160DTU

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

NPN

ESBC Silicon Transistor

0.75

2

800

1600

12

1.2

-

20

35

5

100