ESBC Rated NPN Power Transistor

Obsolete

Overview

The FJP2145 is a low-cost, high-performance power switch designed to provide the best performance when used in an ESBC configuration in applications such as: power supplies, motor drivers, smart grid, or ignition switches. The power switch is designed to operate up to 1100 volts and up to 5 amps, while providing exceptionally low on-resistance and very low switching losses. The ESBC switch can be driven using off-the-shelf power supply controllers or drivers. The ESBC MOSFET is a low-voltage, low-cost, surface-mount device that combines low-input capacitance and fast switching. The ESBC configuration further minimizes the required driving power because it does not have Miller capacitance. The FJP2145 provides exceptional reliability and a large operating range due to its square reverse-bias-safe-operating-area (RBSOA) and rugged design. The device is avalanche rated and has no parasitic transistors, so is not prone to static dv/dt failures. The power switch is manufactured using a dedicated high-voltage bipolar process and is packaged in a high voltage TO-220 package.

  • Low Equivalent On Resistance
  • Very Fast Switch: 150 kHz
  • Wide RBSOA: Up to 1100 V
  • Avalanche Rated
  • Low Driving Capacitance, No Miller Capacitance
  • Low Switching Losses
  • Reliable HV Switch: No False Triggering due to High dv/dt Transients

Tools and Resources

Product services, tools and other useful resources related to FJP2145
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FJP2145TU

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

NPN

ESBC Power Transistor

2

5

800

1100

7

1.5

-

20

40

15

120