High-Voltage Fast-Switching NPN Power Transistor

Overview

The FJP13009 is a 700 V, 12 A NPN silicon epitaxial planar transistor. The FJP13009 is available with multiple hFE bin classes for ease of design use. The FJP13009 is designed for high speed switching applications which utilizes the industry standard TO-220 package offering flexibility in design and excellent power dissipation.

  • This product is general usage and suitable for many different applications.

  • High-Voltage Capability
  • High Switching Speed

Tools and Resources

Product services, tools and other useful resources related to FJP13009

Buy/Parametrics Table
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

FJP13009H2TU

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

NPN

High Voltage Fast-Switching Power Transistor

3

12

400

700

9

1.6

-

15

40

4

100

$0.8478

More Details

FJP13009TU

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

NPN

High Voltage Fast-Switching Power Transistor

3

12

400

700

9

1.6

-

8

40

4

100

$0.5733

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.